HUBBELL CANADA
Image of TN1810LF TN1810LF, Nylon Locking Fork Terminal For 22 - 18 AWG

TN1810LF, Nylon Locking Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: TN1810LF

Nylon Locking Fork Terminal For 22 - 18 AWG.

TN1810LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN1810LF

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524237

UPC 14 Digit GTIN

00781810524237

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100