HUBBELL CANADA
Image of TN188BF TN188BF, Nylon Block Fork Terminal For 22 - 18 AWG

TN188BF, Nylon Block Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: TN188BF

Nylon Block Fork Terminal For 22 - 18 AWG.

TN188BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

Power Connector

Catalog Number

TN188BF

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810524268

UPC 14 Digit GTIN

00781810524268

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100