
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB120BRLV
Catalog Number
CSB120BRLV
Color
EU RoHS Indicator
Contact Manufacturer
Style
Single Pole
Type
Toggle
UPC
783585554785
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10