
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1557GYLV
Catalog Number
HBL1557GYLV
Color
EU RoHS Indicator
Contact Manufacturer
Style
Single Pole/Double Throw
Type
Toggle
UPC
783585554723
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10