
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320WHLV
Catalog Number
CSB320WHLV
Color
EU RoHS Indicator
Contact Manufacturer
Style
Three Way
Type
Toggle
UPC
783585554914
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10