HUBBELL CANADA
Image of TP1010LF TP1010LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

TP1010LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TP1010LF

Vinyl Locking Fork Terminal For 12 - 10 AWG.

TP1010LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

TP1010LF

Color Code

Yellow

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-LF, Locking

UPC

781810713907

UPC 14 Digit GTIN

00781810713907

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

15/79

Dimension - Hole Size inch

0.19 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999