HUBBELL CANADA
Image of TP142F TP142F, Vinyl Fork Terminal For 16 - 14 AWG

TP142F, Vinyl Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: TP142F

Vinyl Fork Terminal For 16 - 14 AWG.

TP142F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP142F

Color Code

Blue

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Sub Brand

COMPRESSION TERMINAL, VINYLUG

Trade Name

VINYLUG™

Type

TP-F, Compression Terminal

UPC

781810712122

UPC 14 Digit GTIN

00781810712122

Dimensions

Cable Insulation Diameter Maximum

0.18 in

Dimension - B Length fraction

13/50 in

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09

Dimension - Pad Width inch

0.17 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999