HUBBELL CANADA
Image of TP142Z TP142Z, Vinyl Flanged Fork Terminal For 16 - 14 AWG

TP142Z, Vinyl Flanged Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: TP142Z

Vinyl Flanged Fork Terminal For 16 - 14 AWG.

TP142Z.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Catalog Number

TP142Z

Color Code

Blue

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810712207

UPC 14 Digit GTIN

00781810712207

Dimensions

Cable Insulation Diameter Maximum

0.18 in

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - Pad Width inch

0.17 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Minimum Pack Quantity

10000

Pallet Quantity

99999