HUBBELL CANADA
Image of TP144 TP144, Vinyl Ring Terminal For 16 - 14 AWG

TP144, Vinyl Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: TP144

Vinyl Ring Terminal For 16 - 14 AWG.

TP144.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP144

Color Code

Blue

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

COMPRESSION TERMINAL, VINYLUG

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810712245

UPC 14 Digit GTIN

00781810712245

Dimensions

Cable Insulation Diameter Maximum

0.19 in

Dimension - B Length fraction

13/50 in

Dimension - Bolt Size fraction

#4

Dimension - Diameter Max Size inch

0.19 in

Dimension - Hole Size fraction

3/25

Dimension - Hole Size inch

0.12 in

Dimension - Pad Width inch

0.21 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

#4

Dimension - Z (inch)

0.17 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999