HUBBELL CANADA
Image of TP146LF TP146LF, Vinyl Locking Fork Terminal For 16 - 14 AWG

TP146LF, Vinyl Locking Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: TP146LF

Vinyl Locking Fork Terminal For 16 - 14 AWG.

TP146LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

TP146LF

Color Code

Blue

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-LF, Locking

UPC

781810713655

UPC 14 Digit GTIN

00781810713655

Dimensions

Cable Insulation Diameter Maximum

0.18 in

Dimension - B Length fraction

13/50 in

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.23 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999