HUBBELL CANADA
Image of TP168BF TP168BF, Vinyl Block Fork Terminal For 22 - 16 AWG

TP168BF, Vinyl Block Fork Terminal For 22 - 16 AWG

Brand: Burndy

Catalog ID: TP168BF

Vinyl Block Fork Terminal For 22 - 16 AWG.

TP168BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP168BF

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Sub Brand

HYDENT

Trade Name

VINYLUG™

Type

Fork Tongue

UPC

781810524398

UPC 14 Digit GTIN

00781810524398

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100