HUBBELL CANADA
Image of TP168LF TP168LF, Vinyl Locking Fork Terminal For 22 - 16 AWG

TP168LF, Vinyl Locking Fork Terminal For 22 - 16 AWG

Brand: Burndy

Catalog ID: TP168LF

Vinyl Locking Fork Terminal For 22 - 16 AWG.

TP168LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

TP168LF

Color Code

Red

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-LF, Locking

UPC

781810713556

UPC 14 Digit GTIN

00781810713556

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

9/53

Dimension - Hole Size inch

0.17 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#20 AWG to #22 AWG; 16 AWG to 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999