HUBBELL CANADA
Image of TQR3008 TQR3008 Retriever Reel "A" Mount 30 Lbs./8 Ft.
Image of TQR3008 TQR3008 Retriever Reel "A" Mount 30 Lbs./8 Ft.
play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
+2
Image of TQR3008 TQR3008 Retriever Reel "A" Mount 30 Lbs./8 Ft.

TQR3008 Retriever Reel "A" Mount 30 Lbs./8 Ft.

Brand: Gleason Reel

Catalog ID: TQR3008

Collection name: ToolAssistPro™

Retriever Reel "A" Mount 30 Lbs./8 Ft.

  • To provide a constant pulling force over a specified distance
  • Rugged steel construction with polyester baked finish and rigid mounting bracket,
  • Spring is permanently lubricated
ERGO-YellowMedLogo
ToolAssistPro-Logo

General

Catalog Number

TQR3008

Series

TQ – Torque Heavy Duty Series

Type

Reel

UPC

783246004024

Dimensions

Cable Length Active

8