HUBBELL CANADA
Image of RMS100AL Trade Select, Switches and Lighting Controls,Vacancy Sensor Switch, 500W Max, 125V AC, Almond.
Discontinued

Trade Select, Switches and Lighting Controls,Vacancy Sensor Switch, 500W Max, 125V AC, Almond.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS100AL

Trade Select, Switches and Lighting Controls,Vacancy Sensor Switch, 500W Max, 125V AC, Almond.

  • Vacancy Sensor Switch
  • 500W Max
  • 125V AC

Standard Product

General

Application

1-Button

Catalog Number

RMS100AL

Control Output

Input Voltage

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

UPC

883778112607

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Load Capacity

500W Incandescent @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Logistics

Carton Quantity

10