HUBBELL CANADA
Image of RRD15KGY TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Discontinued

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15KGY

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

  • Duplex
  • Less Ears
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Self Grounding- Less Ears

General

Application

Residential Receptacles

Catalog Number

RRD15KGY

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100680

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

100