HUBBELL CANADA
Image of RR151WTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151WTR

tradeSELECT® Straight Blade Receptacle, Residential Grade, Tamper Resistant Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding

General

Application

Catalog Number

RR151WTR

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778301933

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

9000