HUBBELL CANADA
Image of RRD15 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Brown

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15

tradeSELECT® Straight Blade Residential Grade, Decorator Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Residential Grade
  • Receptacles
  • Decorator Duplex

Standard Product

General

Application

Residential Receptacles

Catalog Number

RRD15

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100093

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

10000