
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RRD15W
Standard Product
Application
Residential Receptacles
Catalog Number
RRD15W
Color
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
UPC
883778100116
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
5-15R
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
10000