HUBBELL CANADA
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Ivory
Image of RRD151I TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Ivory
Image of RRD151I TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Ivory
Discontinued

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD151I

tradeSELECT® Straight Blade Residential Grade, Decorator Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD151I

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778100307

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10