HUBBELL CANADA
Image of RRD205W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD205W

tradeSELECT® Straight Blade Residential Grade, Decorator Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R

  • Residential Grade
  • Receptacles
  • Decorator Single

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205W

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778300752

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Phase

Single Phase

Voltage Rating

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

6-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

9000