HUBBELL CANADA
Image of RR205 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Brown

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR205

tradeSELECT® Straight Blade Residential Grade, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Catalog Number

RR205

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778300592

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Phase

Single Phase

Voltage Rating

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

9000