
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR151CHITR
Clock Hanger Receptacle
Application
Special Use Products
Catalog Number
RR151CHITR
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Clock Hanger / Recessed Receptacles
Type
Single Receptacle
UPC
883778302169
Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
2800