HUBBELL CANADA
Image of RR151BK TradeSelect, Straight Blade, Single Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

TradeSelect, Straight Blade, Single Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151BK

tradeSELECT® Straight Blade, Single Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Catalog Number

RR151BK

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778110627

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10