HUBBELL CANADA
Image of RS603PI TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Three Way, 600W 120V AC, Ivory
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Three Way, 600W 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS603PI

tradeSELECT® Dimmer, Pre-Set Slider, Three Way, 600W 120V AC

  • Dimmers
  • Pre-Set Slider
  • Three Way

General

Catalog Number

RS603PI

Color

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Three Way

UPC

883778116414

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6