HUBBELL CANADA
Image of RS415I TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, Ivory

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS415I

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS415I

Color

EU RoHS Indicator

No

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101335

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

6750