HUBBELL CANADA
Image of RS115ILW TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, White

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115ILW

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, White

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115ILW

Color

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100987

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

8100