HUBBELL CANADA
Image of RSD115PLLA TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Light Almond

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD115PLLA

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Light Almond

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

General

Catalog Number

RSD115PLLA

EU RoHS Indicator

Yes

Specifications

  • Base and body - PVC
  • Contacts - Copper alloy
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778119415

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • Listed to UL Standard 20

Logistics

Carton Quantity

10