
Brand: Acme Electric
Catalog ID: SA3701321
Catalog Number
SA3701321
Material Type
ZFIN
Product Category
Accessories
UPC
047503841709
Dimensions
29.8 in x 31.6 in x 6 in
Height
6 in
Length
29.8 in
Weight
21 lb
Width
31.6 in
Carton Quantity
1
Pallet Quantity
20