
Brand: Acme Electric
Catalog ID: SA4701321
Catalog Number
SA4701321
Material Type
ZFIN
Product Category
Accessories
UPC
047503841723
Dimensions
35.7 in x 32.7 in x 6 in
Height
6 in
Length
35.7 in
Weight
35 lb
Width
32.7 in
Carton Quantity
1
Pallet Quantity
5