Brand: Acme Electric
Catalog ID: SA1701320
Catalog Number
SA1701320
Material Type
ZFIN
Product Category
Accessories
UPC
047503841587
Dimensions
1.63 in x 19.5 in x 25 in
Height
25 in
Length
1.63 in
Weight
11 lb
Width
19.5 in