HUBBELL CANADA
Image of SA3701320 Transformer Accessories, Side Replacement Panel

Transformer Accessories, Side Replacement Panel

Brand: Acme Electric

Catalog ID: SA3701320

Side Replacement Panel

General

Catalog Number

SA3701320

Material Type

ZFIN

Product Category

Accessories

UPC

047503841624

Dimensions

Dimensions

2.04 in x 31.06 in x 31.06 in

Height

31.06 in

Length

2.04 in

Weight

19 lb

Width

31.06 in