
Brand: Acme Electric
Catalog ID: SA2701319
Catalog Number
SA2701319
Material Type
ZFIN
Product Category
Accessories
UPC
047503841525
Dimensions
1.63 in x 22.5 in x 28.5 in
Height
28.5 in
Length
1.63 in
Weight
16 lb
Width
22.5 in
Carton Quantity
1
Pallet Quantity
5