
Brand: Killark
Catalog ID: TWCL-2
Designed for easier wire pulling. Includes cover and gasket.
Application
90° pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Catalog Number
TWCL-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Pulling Elbow
UPC
783936651163
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.24
Height
2 in
Hub Size
3/4"
Length
3 in
Width
2 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E22699
Carton Quantity
5