HUBBELL CANADA
Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.
Image of HBL5273L Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.

Twist-Lock® Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5273L

Twist Lock Adapter - 15A 125V, 3-Wire Plug in 2-Wire Receptacle, White

The Twist-Lock Adapter is a versatile and reliable accessory designed to provide a secure connection between a 3-wire plug and a 2-wire receptacle. With a 15A 125V rating, this adapter ensures safe and efficient power transfer for your electrical devices. The Twist-Lock feature guarantees a firm and stable connection, preventing accidental disconnections. The adapter is compatible with 2-15-5-15R configurations and comes in a sleek white color, making it a perfect addition to any setup. Ideal for both residential and commercial use, the Twist-Lock Adapter offers convenience and peace of mind for all your electrical needs.

  • Secure Connection: The Twist-Lock® feature ensures a firm and stable connection, preventing accidental disconnections
  • Versatile Compatibility: Compatible with 2-15-5-15R configurations, making it suitable for various setups
  • High Voltage Rating: Rated at 15A 125V, providing safe and efficient power transfer for your electrical devices
  • Sleek Design: Comes in a white color, blending seamlessly with any environment.

The Twist-Lock Adapter features a unique Twist-Lock® mechanism that ensures a secure and stable connection, preventing accidental disconnections and enhancing safety.

General

Catalog Number

HBL5273L

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 2 wire parallel polarized blades, 15A, 125V
  • Product Type - Plug-In Adapters

UPC

783585173450

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500