HUBBELL CANADA
Image of HBLTL2CCBR Twist-Lock Devices, Colored Cord Clamp, Size 2, Brown
Image of HBLTL2CCBR Twist-Lock Devices, Colored Cord Clamp, Size 2, Brown
Image of HBLTL2CCBR Twist-Lock Devices, Colored Cord Clamp, Size 2, Brown
Discontinued

Twist-Lock Devices, Colored Cord Clamp, Size 2, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL2CCBR

Locking Colored Cord Clamp, Size 2

  • Colored Cord Clamp
  • Size 2
  • Brown

General

Catalog Number

HBLTL2CCBR

Color

Style

For 3-Wire Devices

Type

Colored Cord Clamps

UPC

783585580111

Dimensions

Weight

0.05 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10