HUBBELL CANADA
Image of HBLTL2CCDB Twist-Lock Devices, Colored Cord Clamp, Size 2, Dark Blue
Image of HBLTL2CCDB Twist-Lock Devices, Colored Cord Clamp, Size 2, Dark Blue
Image of HBLTL2CCDB Twist-Lock Devices, Colored Cord Clamp, Size 2, Dark Blue
Discontinued

Twist-Lock Devices, Colored Cord Clamp, Size 2, Dark Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL2CCDB

Twist-Lock Devices, Colored Cord Clamp,Size 2, Dark Blue

  • Colored Cord Clamp
  • Size 2
  • Dark Blue

General

Catalog Number

HBLTL2CCDB

Style

For 3-Wire Devices

Type

Colored Cord Clamps

UPC

783585580722

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10