HUBBELL CANADA
Image of HBLTL3CCDB Twist-Lock Devices, Colored Cord Clamp, Size 3, Dark Blue
Image of HBLTL3CCDB Twist-Lock Devices, Colored Cord Clamp, Size 3, Dark Blue
Image of HBLTL3CCDB Twist-Lock Devices, Colored Cord Clamp, Size 3, Dark Blue
Discontinued

Twist-Lock Devices, Colored Cord Clamp, Size 3, Dark Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL3CCDB

Twist-Lock Devices, Colored Cord Clamp,Size 3, Dark Blue

  • Colored Cord Clamp
  • Size 3
  • Dark Blue

General

Catalog Number

HBLTL3CCDB

Style

For 4 and 5-Wire Devices

Type

Colored Cord Clamps

UPC

783585580784

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10