HUBBELL CANADA
Image of WTSS310 Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 1" Aluminum

Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 1" Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WTSS310

Twist-Lock® Devices, Watertight Safety-Shroud® Accessories, Size 3 Adapter, 4 and 5 wire, Anodized Aluminum, Thread 1-11" 1/2 NPT, For use with deluxe cord grips or liquid tight conduit fittings.

  • Annodized Aluminum
  • UL Listed

General

Catalog Number

WTSS310

Cord Range

0.375" - 1.00"

EU RoHS Indicator

Contact Manufacturer

Item Type

Specifications

  • Height - .64 inches
  • Mounting Screws, SS - 2
  • Thread - 1''
  • Weight - 0.2
  • Wire Count of device - 4-5

Type

Adapters

UPC

783585468921

Dimensions

Dimensions

2.33 in x 2.33 in x 0.64 in

Height

0.64 in

Length

2.33 in

Width

2.33 in

Conductor Related

Cable Range

0.375 - 1.00 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed to 4X, 12,13

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10