
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WTSS334
Catalog Number
WTSS334
Cord Range
0.250"-0.750"
EU RoHS Indicator
Contact Manufacturer
Item Type
Specifications
Type
Adapters
UPC
783585468907
Dimensions
2.33 in x 2.33 in x 0.64 in
Height
0.64 in
Length
2.33 in
Width
2.33 in
Cable Range
0.250 - 0.750 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus Listed to 4X, 12,13
Standards - RoHS Compliance Status
CM
Carton Quantity
10