HUBBELL CANADA
Image of NMC100 Two Screw Conn Romex Zinc 1.00 In., NMC100

Two Screw Conn Romex Zinc 1.00 In., NMC100

OR

Brand: TradeSelect

Catalog ID: NMC100

TWO SCREW CONN ROMEX ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 25, Case Quantity: 250

General

Application

To fix non-metallic sheathed cable and flexible cord to steel outlet boxes or other metal enclosures

Catalog Number

NMC100

Material

Zinc

Type

Two Screw - Saddle Connector

UPC

626463032770

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25