HUBBELL CANADA
Image of NMC150 Two Screw Conn Romex Zinc 1.5 In., NMC150

Two Screw Conn Romex Zinc 1.5 In., NMC150

Brand: TradeSelect

Catalog ID: NMC150

TWO SCREW CONN ROMEX ZINC 1.5IN

Trade size: 1-1/2" (41), Carton Quantity: 5, Case Quantity: 50

General

Application

To fix non-metallic sheathed cable and flexible cord to steel outlet boxes or other metal enclosures

Catalog Number

NMC150

Material

Zinc

Type

Two Screw - Saddle Connector

UPC

626463032794

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5