HUBBELL CANADA
Image of NMC200 Two Screw Conn Romex Zinc 2.00 In., NMC200

Two Screw Conn Romex Zinc 2.00 In., NMC200

Brand: TradeSelect

Catalog ID: NMC200

TWO SCREW CONN ROMEX ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

To fix non-metallic sheathed cable and flexible cord to steel outlet boxes or other metal enclosures

Catalog Number

NMC200

Material

Zinc

Type

Two Screw - Saddle Connector

UPC

626463032800

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5