
Brand: Killark
Catalog ID: TWOC-1
Combination bodies have threaded and set screw hubs. Volume is 3.8 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOC-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936650012
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.28
Height
3.75 in
Hub Size
1/2"
Length
11 in
Width
7 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
10