
Brand: Killark
Catalog ID: TWOC-2
Combination bodies have threaded and set screw hubs. Volume is 6 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOC-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
TW Series
Type
Conduit Body
UPC
783936650029
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.41
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
5