Brand: Killark
Catalog ID: TWOT-6
Combination bodies have threaded and set screw hubs. Volume is 68.5 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOT-6
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
TW
Type
Conduit Body
UPC
783936650272
Dimensions
11.75 in x 7.25 in x 4 in
Gross Weight with Packaging
2.51
Height
4 in
Hub Size
2"
Length
11.75 in
Width
7.25 in