HUBBELL CANADA
Image of UB1027 UB1027, DURIUM™ Series, Silicon Bronze U-Bolt

UB1027, DURIUM™ Series, Silicon Bronze U-Bolt

Brand: Burndy

Catalog ID: UB1027

SIL BRZ U-BOLT.

  • U-Bolts provide a strong and secure hold
  • Widely used in various industries
  • Durable, offering high resistance to corrosion and wear
  • U-Shape allows for easy alignment and positioning

General

Catalog Number

UB1027

Connector Type

U Bolt

Material

SILICON BRONZE

Series

DURIUM™ Series

UPC

781810214152

Dimensions

Dimension - Thread Size

3/8-16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

U Bolt