
Brand: Burndy
Catalog ID: UB425
Application
Hardware
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UB425
Crimp Force Capacity
12 ton
Material
SILICON BRONZE
Series
DURIUM™ Series
Tool Type
Hardware
Type
Die
UPC
621945454231
UPC 14 Digit GTIN
00621945454231
Dimension - B Length inch
2.25 in
Dimension - Bolt Size fraction
5/8
Dimension - D inch
2.31 in
Dimension - Height inch
3.72 in
Dimension - Pad Width inch
2.31 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11
Standards - RoHS Compliance Status
CM
Crimp Force Capacity
12 ton
Package Contents
U-Bolt