
Brand: Burndy
Catalog ID: UC25R2R
Catalog Number
UC25R2R
Material
Aluminum Alloy, Cast
Trade Name
TAPIT™
UPC
781810092804
UPC 14 Digit GTIN
00781810092804
Dimension - B Length fraction
1-1/8 in
Dimension - Height fraction
1-5/8 in
Dimension - Height inch
1.66 in
Dimension - Height mm
42 in
Dimension - Width fraction
1-3/8 in
Dimension - Width inch
1.45 in
Dimension - Width mm
37 mm
Conductor - ACSR Str Run Range
6 AWG-1/0 AWG
Conductor - AL Str Size A Range
8 AWG-1/0 AWG
Conductor - AL Str Size B Range
8 AWG-1/0 AWG
Conductor - Copper Str Size A Range
8 AWG-1/0 AWG
Conductor - Copper Str Size B Range
8 AWG-1/0
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25