
Brand: Burndy
Catalog ID: UC25R2RS
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UC25R2RS
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
180 in-lb
Material
Aluminum Alloy, Cast
Sub Brand
TAPIT
Trade Name
TAPIT™
Type
UC-RS
UPC
781810093009
UPC 14 Digit GTIN
00781810093009
Dimension - B Length fraction
1-1/8 in
Dimension - Height fraction
1-5/8 in
Dimension - Height inch
1.68 in
Dimension - Height mm
43 mm
Dimension - Width fraction
1-3/8 in
Dimension - Width inch
1.47 in
Dimension - Width mm
37 mm
Conductor - AAAC 5005 Size A Range
6 AWG-1/0 AWG
Conductor - AAAC 5005 Size B Range
6 AWG-1/0 AWG
Conductor - AAAC 6201 Size A Range
6 AWG-1/0 AWG
Conductor - AAAC 6201 Size B Range
6 AWG-1/0 AWG
Conductor - AL Str Size A
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size A Range
8 AWG-1/0 AWG
Conductor - AL Str Size B
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size B Range
8 AWG-2 AWG
Conductor - Copper Solid Size A
8 AWG
Conductor - Copper Solid Size A Range
8 AWG
Conductor - Copper Solid Size B
8 AWG
Conductor - Copper Solid Size B Range
8 AWG
Conductor - Copper Str Size A
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size A Range
8 AWG-1/0 AWG
Conductor - Copper Str Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
8 AWG-2 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
180 in-lb
Carton Quantity
25