
Brand: Burndy
Catalog ID: UC2834
Application
For Range Of Copper
Catalog Number
UC2834
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Sub Brand
TAPIT
Type
UC
UPC
781810012901
UPC 14 Digit GTIN
00781810012901
Dimension - B Length fraction
4-1/4 in
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.75 in
Dimension - Height mm
0 mm
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.50 in
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG-500 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
4